??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22691.0031 Pin
HELP_VARIABLE
Company
Halder
Description
EH 22691. - Pin with male thread, plastic insert, plain surface
Bill of material
22691.0031 Pin
BESTNR
Ref. No.
22691.0031
AUS
Version
with male thread, plastic insert, plain surface
H
±0.1
10 mm
D1
Thread
M 10
D2
14.5 mm
D3
21.9 mm
L
12 mm
SW1
19 mm
BB
Load capacity for static load max.
3.8 kN
ANZ
Starting torque
32 Nm
TEMPMIN
Temperature min.
-60 °C
TEMPMAX
Temperature max.
250 °C
G
Weight
21 g
Embedded user actions